IESNA:LM-63-2002
[TEST]P1335236
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A451LI_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 4000K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]118
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
4.6 4.7 4.9 5.1 5.3 5.9 7.6 10.3 18.5 24.2
32.9 45.9 60.1 82.8 112.1 140 176.5 217.5 251.9 292.2
324.9 356.5 386.8 413.4 430.7 445.5 451.6 454 450.9 438.1
426.8 404.8 360.8 321.4 273.6 202.6 137.8 83.5 23.8 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.7 4.9 5.1 5.3 5.9 7.5 10.2 17.7 23.4
32 44.4 58.8 81.3 105.3 134.3 168.6 206.4 241.4 276.4
313.9 341.7 373.1 397.6 419.4 432.3 440.2 443.8 443.2 433.1
421.2 401.4 357.5 317.9 267.6 193.7 132.5 76.8 21.1 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.8 4.9 5 5.2 5.8 7.3 9.9 16.2 21.5
28.1 37.9 51.4 68.1 87.7 114.5 143.6 176.2 211.3 239.9
275.1 304.3 331.8 356 377.1 394 405.6 414.4 418.9 417.9
407.8 390.8 343.6 297.9 241.3 170.3 106.6 53.6 14 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.8 5 5.1 5.2 5.7 7 9.1 14.2 18.2
23.7 30.7 40.7 51.3 66.1 84.8 107.3 132.5 162.4 187.8
216.4 243.8 266 287.7 309 325.4 339.9 350.4 357.1 363.9
356.8 338.8 294.2 244.6 185.7 126.6 66.8 28.4 6.5 0.7
0.2 0.2 0.1 0.1 0.1 0 0 0 0
4.6 4.7 4.9 5 5.1 5.5 6.5 8.3 12.1 14.5
18.4 23 29.3 37.2 45.8 56.7 71.4 88 107.1 123.5
145 164.5 182.9 201.8 218.9 231.5 243.3 252.1 259 265
257.2 240.2 206.6 158.7 112.5 64.8 27.6 11.9 3.4 0.5
0.2 0.1 0.1 0.1 0.1 0 0 0 0
4.6 4.8 4.9 5 5.1 5.4 6.4 8 11 13.3
16.3 20 25 30.1 37.8 46.4 56.2 67.1 81.5 95.9
111.8 128.1 143.6 157.7 171.2 181.9 192.8 200.2 205.6 209.5
201.7 184 155.6 114 76.4 41.4 17.5 8 2.6 0.5
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.6 4.8 4.8 4.8 4.7 4.6 4.6 4.6 4.9 5.1
5.2 5.4 5.6 5.9 6.2 6.6 7 7.4 7.8 8.2
8.4 8.7 8.9 8.9 8.9 8.9 8.8 8.6 8.3 7.3
5.5 3.9 2.8 1.8 1.3 0.7 0.3 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.6 4.8 4.7 4.6 4.4 4.1 3.8 3.4 3 2.9
2.7 2.6 2.5 2.3 2.2 2.1 2 1.9 1.8 1.6
1.5 1.4 1.2 1.1 1 0.9 0.8 0.7 0.6 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0
4.6 4.6 4.5 4.3 3.9 3.5 3.2 2.8 2.4 2.3
2.1 2 1.9 1.8 1.7 1.6 1.5 1.4 1.3 1.2
1.2 1.1 1.1 1 0.9 0.9 0.8 0.8 0.7 0.7
0.7 0.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.3 0
4.6 4.5 4.2 4 3.6 3.2 2.9 2.6 2.3 2.2
2.1 2.1 1.9 1.8 1.8 1.7 1.7 1.6 1.6 1.5
1.5 1.4 1.4 1.3 1.3 1.3 1.2 1.2 1.2 1.1
1.1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.9
0.8 0.7 0.7 0.6 0.6 0.4 0.3 0.3 0
4.6 4.3 4.1 3.8 3.5 3.1 2.9 2.6 2.4 2.4
2.3 2.2 2.1 2.1 2 2 1.9 1.9 1.9 1.8
1.8 1.8 1.7 1.7 1.6 1.6 1.6 1.6 1.6 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.3
1.3 1.2 1 1 0.8 0.6 0.4 0.2 0
4.6 4.3 4 3.7 3.4 3.2 2.9 2.7 2.6 2.6
2.5 2.5 2.4 2.3 2.3 2.3 2.2 2.2 2.2 2.1
2.1 2.1 2 2 2 2 2 2 2 2
2 2 2 2 2 2 2 1.9 1.9 1.9
1.8 1.7 1.5 1.4 1.2 1 0.7 0.4 0
4.6 4.3 4 3.7 3.4 3.2 3 2.8 2.7 2.7
2.6 2.6 2.5 2.4 2.4 2.4 2.4 2.3 2.3 2.3
2.3 2.2 2.2 2.2 2.2 2.1 2.2 2.1 2.1 2.1
2.1 2.2 2.2 2.2 2.2 2.1 2.1 2.1 2 2
1.9 1.8 1.7 1.5 1.3 1 0.8 0.4 0
